Part Number: ATWINC3400-XSTK

WINC3400 XPLAINED PRO STARTER KIT


Wi-Fi: 

o    IEEE 802.11: IEEE 802.11 b/g/n 20MHz (1x1) solution

o    IEEE 802.11: Single spatial stream in 2.4GHz ISM band

o    IEEE 802.11: Integrated PA and T/R Switch

o    IEEE 802.11: Superior Sensitivity and Range via advanced PHY signal processing

o    IEEE 802.11: Operating temperature range of -40C to +85C

o    IEEE 802.11: On-Chip Network Stack to offload MCU

o    IEEE 802.11: Integrated Network IP stack to minimize host CPU requirements

o    IEEE 802.11: Network features: TCP, UDP, DHCP, ARP, HTTP, SSL, and DNS

Bluetooth:

o    Bluetooth: BLE 5.0

o    Bluetooth: Class 2 transmission

o    Bluetooth: Adaptive Frequency Hopping

o    Bluetooth: Integrated PA and T/R Switch

o    Bluetooth: Superior Sensitivity and Range

o    Bluetooth: On-Chip Network Stack to offload MCU

Overview


The ATWINC3400-XSTK evaluation kit is a hardware platform to evaluate the WINC3400-MR210CA module. The WINC3400 is an IEEE 802.11 b/g/n/BLE 5.0 IoT network controller SoC. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and BLE Network capabilities through SPI-to-Wi-Fi interface. The WINC3400 connects to any PIC or SAM MCU with minimal resource requirements. The WINC3400's most advanced mode is a single stream 1x1 802.11n mode providing up to 72 Mbps PHY throughput. The WINC3400 features fully-integrated Power Amplifier, LNA, Switch and Power Management. It also features an on-chip microcontroller and integrated flash memory for system software with built in coexistence mechanism for concurrent Wi-Fi & BLE functionality. The only external clock source needed for the WINC3400 is a high-speed crystal or oscillator running at 26 MHz. The WINC3400 is available in a QFN package or as a fully certified module.

Package Contents
  • SAMD21 XPRO (host MCU)
  • Temperature sensor XPRO
  • ATWINC3400-XPRO evaluation board

Documentation


Title
Document Id
ATWINC3400-XPRO Download 1097c750-4b0b-47e7-b595-2c51f62378c0
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44
ATWINC3400-XPRO Download 02a76452-402a-4078-abd3-328a11f465df