We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATWILC1000-SD

ATWILC1000-SD EVALUATION KIT


  • ATWILC1000 module mounted on ATWILC1000-SD board
  • Connects to standard SD/MMC connector
  • The SMART ATWILC1000-MR110PB module is a single-band 2.4GHz Wi-Fi connectivity link controller solution
  • Optional external Power supply and Debug headers included
  • Supported with standard SDIO drivers on github

Overview


The ATWILC1000-SD evaluation kit is a hardware platform to evaluate the ATWILC1000-MR110PB module. The ATWILC1000-SD is based on the SmartConnect WILC1000, an IEEE 802.11 b/g/n IoT link controller module. It is the ideal add-On to existing MCU solutions bringing WiFi through UART or SPI/SDIO-to-WiFi interface. The WILC1000 connects to any AVR or SMART MCU with minimal resource requirements. The WILC1000 most advanced mode is a single stream 1x1 802.11n mode providing up to 72 Mbps PHY throughput. WILC1000 features fully integrated Power Amplifier, LNA, Switch and Power Management. The WILC1000 provides multiple peripheral interfaces including UART, SPI, SDIO and I2C. The only external clock source needed for the WILC1000 is a high-speed crystal or oscillator with a wide variety of reference clock frequencies supported (between 12 32 MHz).

Documentation


Title
Document Id
ATWILC1000-SD User Guide Download 3b91d712-eee9-4f3b-800f-98242747fd29
ATWILC1000-SD Evaluation Kit Design Files Download f7932334-6173-45c5-92e9-0df2267125cf