Part Number: ATTINY817-XMINI

ATTINY817 XPLAINED MINI


  • On-board debugger with full source-level debugging support in Atmel Studio
  • Auto-ID for board identification in Atmel Studio
  • Access to all signals on target MCU
  • One green status LED
  • One yellow user LED
  • One mechanical user push button
  • Two capacitive touch buttons
  • Virtual COM port (CDC)
  • USB powered
  • Arduino shield compatible foot prints
  • Target SPI bus header foot print
  • Xplained Pro extension headers can easily be strapped in

Overview


The ATtiny817 Xplained Mini evaluation kit is a hardware platform for evaluating ATtiny817, ATtiny816, ATtiny814, and ATtiny417 microcontrollers. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio.

It features two capacitive buttons for easy evaluation of the integrated QTouch® Peripheral Touch Controller (PTC).

Documentation


Title
Document Id
ATtiny817 Xplained Mini User Guide PDF | HTML b9bac0e4-12f3-4e76-a562-f4cb8666b82f
ATtiny817 Xplained Mini Schematics Download 0664d5ab-e129-4937-9380-a0391fe44d9b
ATtiny817 Xplained Mini Design Documentation Download e4d6869b-2bc3-40be-80ab-bdf42e5ee9f7