We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATTINY817-QTMOISTD

ATTINY817 WATER TOLERANCE DEMO KIT


  • Four water tolerant self capacitance buttons
  • Five LEDs to display touch and power status
  • On-board Embedded Debugger module for programming/debugging

 

Overview


The ATtiny817 QTouch Moisture Demo Kit demonstrates the high performance capacitive touch support of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance. It has driven shield for better noise immunity and water tolerance. It implements a robust solution that allows customers to easily incorporate the QTouch technology into designs that require a high level of water tolerance.
Package Contents
  • ATtiny 817 based touch board
  • USB Cable

Documentation


Title
Document Id
ATtiny817 Water Tolerance DevKit complete release files Download 9f09bb93-6502-462c-af53-1661d5bd75a5
ATtiny817 QTouch Moisture Demo User Guide Download f9faa118-b209-4b85-b2e7-f3587fb98efb