We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMBLDCHV-STK

BLDC HIGH VOLTAGE MOTOR CONTROL KIT


  • Plug-able MCU card interface
  • Debug support using on-board Atmel EDBG device
  • ONSEMI STK554 IPM motor drive interface
  • Two stage interleaved PFC
  • PFC current and voltage sensing
  • Motor BEMF sensing
  • Motor individual phase current sensing
  • DC-bus voltage sensing
  • Hall sensor interface
  • Encoder sensor interface
  • Over-current protection
  • Over-voltage protection
  • 5V and 3.3V MCU card support
  • Select-able MCU supply voltage
  • In rush current limiter
  • Supply input EMI filters
  • Surge protection
  • EMI filters for Motor drive
  • EMI filters for PFC boost stages
  • Isolated USB interface for debugging and communication
  • Isolated UART interface
  • Isolated frequency input
  • CAN interface
  • Atmel Qtouch interface connector
  • LED fault indications
  • Atmel studio plug and use support using unique ID device

Overview


The Microchip ATSAMBLDCHV-STK is a high voltage BLDC, PMSM motor control starter kit. The hardware features a two board architecture, the driver base board and MCU top card interfaced through a 67 pin NGFF connector interface. The driver board contains motor drive circuitry using ON SEMI STK554 IPM driver, two stage interleaved power factor correction, isolated USB interface for debugging, pluggable MCU card interface, current and voltage sensing, over voltage and over current protection, dynamic brake, hall and encoder interface etc.. The MCU board contains the MCU and EDBG (embedded debugger) debug circuit. The kit comes with the ATSAMC21MOTOR MCU card and other MCU cards are also available supporting various microchip MCUs. Supported by Atmel Studio integrated development platform the kit provides easy access to the feature of ATSAC21J18A and demonstrates how to integrate the device in a custom motor control application.

Please contact MCU32 Motor Control Marketing for more information on this kit. 
Package Contents
ATSAMBLDCHV-STK kit - Hardware with enclosure
USB cable
Additional Fuse
Additional Jumper

Documentation


Title
Document Id
ATSAMBLDCHV-STK Download 33684812-8760-435d-ae50-84c0b5dab95c