Part Number: ATSAM4S-XPRO

SAM4S XPLAINED PRO EVALUATION KIT


  • SAM4SD32 microcontroller
  • Arm® Cortex®-M4 processor-based microcontroller
  • One reset button
  • One user pushbutton - Wake-up, bootloader entry or general purpose
  • One yellow user LED
  • USB interface, endpoint
  • 2Gb NAND flash
  • 32.768kHz crystal
  • 12MHz crystal
  • 3 Xplained Pro extension headers
  • One display header
  • One PIOD connector with all PIO signals
  • One SPARE signal connector
  • Embedded debugger
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming
    • Data Gateway Interface: SPI, TWI and 4 GPIOs
    • Virtual COM port (CDC)
  • USB powered
  • Supported with application examples in Atmel Software Framework
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAM4S Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4S Arm® Cortex®-M4 processor-based microcontroller. The SAM4S Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

Note: The ATSAM4S-XPRO evaluation kit does not include extension boards.

For a complete and ready to go package, the ATSAM4S-XSTK starter kit includes the I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro extension boards.

Documentation


Title
Document Id
SAM4S Xplained Pro Design Documentation Download 1fe22b18-c8e2-415c-bc02-ca82b100e8f3
SAM4S Xplained Pro User Guide Download 3e2d5cc1-4677-4fd8-88e3-3ea120af2486
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44