SAM4E16 chip BGA144 package with optional socket footprint
12MHz crystal
32.768KHz crystal
Optional SMB connector for external system clock input
NAND Flash
2.8 inch TFT color LCD display with touch panel and backlight
One Ethernet physical transceiver layer with RJ45 connector
UART port with RS232 driver
USART port with RS232 driver multiplexed with RS485 function with driver
CAN port with driver
Mono/stereo headphone jack output
SD/MMC interface
Reset button: NRST
User buttons: WAKU, TAMP, scroll-up, scroll-down
QTouch?? buttons: Left, Right and Slider
Full-speed USB device port
JTAG/ICE port
On-board power regulation
Three user LEDs
Power LED
BNC connector for ADC input
BNC connector for DAC output
User potentiometer connected to the ADC input
ZigBee connector
PIO connection interfaces (PIOA, PIOC and PIOD with 32 bits, PIOB with 16 bits, PIOE with 6 bits)
https://www.microchipdirect.com
No Products Found
Overview
The SAM4E-EK board is based on the integration of an ARM® Cortex™-M4 processor with on-board NAND Flash and a set of popular peripherals. It is designed to provide a high performance processor evaluation solution with high flexibility for various kinds of applications
To view this video, please click manage cookies below and accept functional cookies.
The ?? QTouch?? Library is a royalty-free software library (GCC and IAR) for developing touch applications on standard AT91SAM and AVR?? microcontrollers.
The QTouch Studio is a PC application providing real-time visualization of the QTouch debug data stream sent from supported development and evaluation boards: