Part Number: ATNGW100

MATURE NGW100 NETWORK GATEWAY KIT


NGW100 has two ethernet ports, SD and MMC card reader, and connectors for USB and JTAG.

Overview


This product is no longer available for sale. 

The NGW100 kit uses the AT32AP7000 which combines the AVR32 digital signal processor CPU with an unrivalled selection of communication interfaces. The NGW100 has two ethernet ports, SD and MMC card reader, and connectors for USB and JTAG.

The NGW100 is also an ideal development board for the AT32AP7000. All resources are available, and it supports communication on any of the device's communication interfaces. The board is preloaded with Linux and shipped with I/O interface drivers that can be called from your own code.

For documentation and resources, visit AVRfreaks wiki

NGW100 is no longer available for sale and is replaced by NGW100 mkII.

Documentation


Title
Document Id
AT32NGW100 Schematics Download 3f272314-c92b-4aa7-b44e-2071c73853b3

Application Notes


Title
Date
Document Category
AVR32015: Getting started with AVR32 Studio 10 Dec 2016 Link Application Notes
AVR32701: 32-bit AVR AP7 USB Performance 10 Dec 2016 Link Application Notes
AVR32705: 32-bit AVR AP7 Networking Performance 10 Dec 2016 Link Application Notes