Part Number: ATMEGA328PB-XMINI

ATMEGA328PB XPLAINED MINI


  • On-board debugger with full source-level debugging support in Atmel Studio
  • Auto-ID for board identification in Atmel Studio
  • Access to all signals on target MCU
  • One green status LED
  • One mechanical user push button
  • Two capacitive touch buttons
  • Virtual COM port (CDC)
  • 16MHz target clk
  • USB powered
  • Arduino shield compatible foot prints
  • Target SPI bus header foot print
  • Xplained Pro extension headers can easily be strapped in
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The ATmega328PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU, enabling easy integration of the device into a custom design.

The kit features two capacitive buttons for easy evaluation of the integrated QTouch Peripheral Touch Controller (PTC).

Documentation


Title
Document Id
ATmega328PB Xplained Mini User Guide PDF | HTML 5360f039-3f59-44f9-862a-1bd0fe25b728
ATmega328PB Xplained Mini Schematics Download a01e0d50-4c31-4b76-b6fe-4087d5923d65
ATmega328PB Xplained Mini Design Documentation Download 3ddd3683-dbd2-4905-930c-c1861c333b4f

Application Notes


Title
Date
Document Category
AT12075: ATmega328PB Xplained Mini Demo - AT12075: ATmega328PB Xplained Mini Demo 08 Oct 2017 Application Notes
AT12075: ATmega328PB Xplained Mini Demo 10 Dec 2016 Link Application Notes