Part Number: ATEVK-MXT1067TDAT-A

ATEVK-MXT1067TDAT-A


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (MISC1076).  A copper flex panel is included to mimic the display loading effect and a set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Overview


This kit (ATEVK-MXT1067TDAT-A) is the I2C version for the evaluation and development of Microchip maXTouch applications using the ATMXT1067TD Touchscreen Sensor IC.

Package Contents

1x 8.3” Touchscreen Assembly (MISC1076)
1x ATMXT1067TDAT I2C PCB (10950)
1x ATUSB-I2C-AUTO-PCB (10820)
6x Self Adhesive Feet (HW1009)
1x Copper Flex Panel (MISC1070)
1x Ground Connection Wire (CAB1021)
1x USB Cable (CAB0019)

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATMXT1067TDAT-A Documentation.zip Download 8000c660-15a6-4c0c-af17-9ead4a9cbd65