Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
This product is no longer available for sale.
The evaluation kit speeds development, debugging, and demonstration for IEEE 802.15.4-compliant wireless applications.
This FCC-certified kit contains evaluation boards for AT86RF212 and the AT86RF23x families of RF transceivers, which cover the regional 700/800/900MHz and worldwide 2.4GHz ISM bands for use with the STK600. The kit includes two USB adapters equipped with 32-bit AVR UC3A microcontrollers for standalone point-to-point or packet sniffer operation.
Title
|
Date
|
Document Category
|
|
---|---|---|---|
AVR477: RF4Control - Touch Remote Control | 10 Dec 2016 | Link | Application Notes |
AVR2064: RZ600 HW Manual | 10 Dec 2016 | Link | Application Notes |
AVR2068: RF4CE-HID QTouch Analyzer Target for AVR477 | 10 Dec 2016 | Link | Application Notes |