We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATAVR128RFA1-EK1

ATMEGA128RFA1 EVALUATION KIT


The kit contains two evaluation boards for the ATmega128RFA1 device, which covers the 2.4GHz ISM bands for use with the STK600 Starter Kit.

Overview


This product is no longer available for sale. 

The ATmega128RFA1 evaluation kit accelerates development, debugging, and demonstration of IEEE 802.15.4-compliant wireless applications. The kit contains two evaluation boards for the ATmega128RFA1 device, which covers the 2.4GHz ISM bands for use with the STK600 Starter Kit.

Documentation


Title
Document Id
ATmega128RFA1-EK1 Schematics Download 6a050e00-c14a-4aed-bd4c-0f8f74396b4f