The Atmel-ICE Adapter Kit is a connectivity board that gives Atmel-ICE Debugger cable compatibility to demo boards with a variety of connectors. It supports JTAG, SWD, SPI, debugWIRE, PDI and aWire protocols in multiple connector formats. It is useful for debugging AVR® and SAM- based demonstration boards with the Atmel-ICE debugger.