Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.
Atmel-ICE supports:
- Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
- Programming and on-chip debugging of all AVR XMEGA family devices on both JTAG and PDI 2-wire interfaces
- JTAG and SPI programming and debugging of all AVR 8-bit MCUs with OCD support on either JTAG or debugWIRE interfaces
- Programming and debugging of all SAM ARM Cortex-M based MCUs on both SWD and JTAG interfaces
- Programming of all tinyAVR 8-bit MCUs with support for the TPI interface
- Programming and debugging of all AVR 8-bit MCUs with UPDI
For more information, please visit the Online User Guide.
Atmel-ICE kit contents:
- ATATMEL-ICE: Encapsulated main unit, USB cable, 10-lead squid cable, flat cable (10-pin 50mil connector and 6-pin 100mil connector) and adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
- ATATMEL-ICE-BASIC: Encapsulated main unit, USB cable and flat cable (10-pin 50mil connector and 6-pin 100mil connector)
- ATATMEL-ICE-PCBA: PCB assembly of main unit only, no cables
- ATATMEL-ICE-ADPT: 10-lead squid cable, flat cable (10-pin 50mil connector and 6-pin 100mil connector) and adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
- ATATMEL-ICE-CABLE: Flat cable (10-pin 50mil connector and 6-pin 100mil connector)