Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
• 64 Mbytes of SDRAM memory
• 256 Mbytes of NAND Flash memory
• 1 USB device port interface
• 2 USB host port interfaces
• 1 DBGU serial communication port
• 1 JTAG/ICE debug interface
• 1 Ethernet 100-base TX with three status LEDs
• 1 Atmel AT73C213 Audio DAC
• 1 3.5" 1/4 VGA TFT LCD Module with TouchScreen and backlight
• 1 Power LED and two general-purpose LEDs
• 4 user input pushbuttons
• 1 wakeup input pushbutton
• 1 reset pushbutton
• 1 DataFlash SD/MMC card slot
• 2 expansion footprint connectors (solder side)
• 1 Lithium Coin Cell Battery Retainer for 12 mm cell size
• Dual pitch prototyping area
Title
|
|||
---|---|---|---|
AT91SAM9G10-EK Development Board | Download | ||
AT91SAM9G10-EK Design & Manufacturing Files - Bundle containing all the schematics, PCB and test files for all the kit versions. | Download | ||
AT91SAM9G10-EK Design & Manufacturing Files Information - Kit versioning history and information, plus bundle contents description. | Download | ||
SAM9G10 Datasheet | Download |