Part Number: AT88CK490

AT88CK490 EVALUATION KIT


This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy.

Overview


This product is no longer available for sale. 

The AT88CK490* evaluation kit for the CryptoAuthentication Family includes the ATSHA204, ATAES132, and ATECC108 devices. This kit uses an AT90USB1287 microcontroller and a convenient USB interface which allows designers to learn and experiment with the CryptoAuthentication Family on their PCs. This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy. The complete source code for the AVR is available, along with a schematic, a bill of materials, and Gerber files.

The AT88CK490 evaluation kit has been designed to work with the ACES configuration environment GUI. The kit includes a USB dongle populated with the ATSHA204, ATEAS132, and ATECC108 devices. To get started, please download the latest ACES setup software below.

* Replaces the AT88CK460WHITE, AT88CK454BLACK, and AT88CK427GREEN evaluation kits.

Documentation


Title
Document Id
AT88CK490 Schematic Download fe434b5a-b726-4a05-939f-fd9421aa9fc4
AT88CK490/590 Kits Quick Start User Guide Download 20b8efbe-4190-40c1-9b14-9e6b65fb8dee
AT88CK490/590 Kits Hardware User Guide Download 12b6762c-d333-44b4-bb67-d94c6f329e5a
AT88CK490 Bill of Materials Download b981cb2b-3de9-485e-9bfb-e3623dd3b6f5