This product is no longer available for sale.
Replaced by the AT88CK490 Evaluation Kit.
The evaluation kit for the CryptoAuthentication ATAES132 device includes an AT90USB162 microcontroller and a convenient USB interface that lets designers learn about and experiment with CryptoAuthentication on their PCs. This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy. Complete source code for the AVR is available, along with a schematic, Gerber files, and a bill of materials.