Part Number: ARD00385

MCP3911 AND PIC18F85K90 SINGLE-PHASE ANTI-TAMPER ENERGY METER


  • Rated 5(60)A 220V 3200 imp/kWh IEC62053-22 Class 0.5 Energy Meter
  • Calculates active and reactive energy, active, reactive and apparent power, power factor, RMS current, RMS voltage and the line frequency
  • Anti-tamper monitoring including neutral monitoring, current circuit reversal, magnetic field disturbance and cover opening detection
  • Microchip Energy Meter Software is used to calibrate and monitor the system
  • Calibration can be done in closed loop or open loop
  • Low-cost capacitive-based power supply design
  • Overview


    The MCP3911 and PIC18F85K90 Single-Phase Anti-Tamper Energy Meter is a fully functional single-phase meter with enhanced capabilities, such as battery backup, RTC and anti-tamper features. The two current channels are measured with the MCP3911 device and the voltage channel is measured with the 12-bit SAR ADC integrated in the microcontroller. This design has two sensors for the current measurements: a current transformer and a shunt. The PIC18F85K90 microcontroller directly drives the LCD and communicates via UART with the MCP2200, offering an isolated USB connection for meter calibration and access to the device power calculations. The system calculates active and reactive energy, active, reactive and apparent power, power factor, RMS current, RMS voltage and the line frequency. The Microchip Energy Meter Software is used to calibrate and monitor the system.
    Package Contents
    The MCP3911 and PIC18F85K90 Single-Phase Anti-Tamper Energy Meter is a fully functional single-phase meter with enhanced capabilities, such as battery backup, RTC and anti-tamper features. The two current channels are measured with the MCP3911 device and the voltage channel is measured with the 12-bit SAR ADC integrated in the microcontroller. This design has two sensors for the current measurements: a current transformer and a shunt. The PIC18F85K90 microcontroller directly drives the LCD and communicates via UART with the MCP2200, offering an isolated USB connection for meter calibration and access to the device power calculations. The system calculates active and reactive energy, active, reactive and apparent power, power factor, RMS current, RMS voltage and the line frequency. The Microchip Energy Meter Software is used to calibrate and monitor the system.

    Documentation


    Title
    Document Id
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) Firmware. Download 779ed191-f02c-45e9-9dd8-ef7901d43e3c
    MCP3911 and PIC18F85K90 Reference Design User's Guide Download a062c2d2-0c06-4214-8794-27c3496090ff
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) BOM Download 0dc7d395-a138-448d-a904-4c5a7ff7bdd9
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) Schematics Download 76751d90-76d5-472e-966b-152457c403a5
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) Gerbers Download f20b1576-c078-40e0-a841-c889aaead0ee
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) Software Download 806525fe-d5fa-46b8-bd00-0758ff6ac701
    PIC18F87K90 Family Data Sheet Download fd3f10af-edba-4be7-b33a-488dd7d7afe6

    Software


    Title
    Date
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) Firmware. Download 07 May 2013
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) Gerbers Download 25 Feb 2013
    MCP3911 and PIC18F85K90 Energy Meter (ARD00385) Software Download 25 Feb 2013