The PIC18F87J72 Single Phase Energy Meter Reference Design is a fully functional single phase meter featuring the PIC18F87J72 MCU with Analog Front End. This low cost design uses a shunt for the current sensor in place of expensive current transformers. The PIC18F87J72 directly drives the LCD and includes both an isolated USB connection and non-isolated RS232 interface for meter calibration and access to the device power calculations. The system calculates active/reactive energy, forward/reverse energy, active/reactive/apparent power and RMS current/voltage. The Microchip Energy Meter 1-Phase Software is used to calibrate and monitor the system. It can also be used to create custom calibration setups. For some accuracy requirements only a single point calibration may be required. The energy meter software offers an automated step by step calibration process that can be used to quickly calibrate energy meters.
Devices Supported: PIC18F87J72
** For development reference only, not a product for sale **
Title
|
|||
---|---|---|---|
PIC18F87J72 Single Phase Energy Meter (ARD00280) Gerbers | Download | ||
PIC18F87J72 Single Phase Energy Meter (ARD00280) BOM | Download | ||
PIC18F87J72 Single Phase Energy Meter (ARD00280) Schematics | Download | ||
PIC18F87J72 Single-Phase Energy Meter Reference Design User's Guide | Download | ||
PIC18F87J72 Single-Phase Energy Meter Calibration User's Guide | Download |