We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: APGRD004

AUTOMOTIVE AMBIENT LIGHTING MODULE REFERENCE DESIGN


This reference design uses a low end 8-bit microcontroller to implement:

  • RGB LED color mixing (16,383 colors) and intensity (1023 levels)
  • A LIN Protocol module allowing for intersystem communication within the door module as well as the main body controller.
The kit contains 4 modules, which can also be used in conjunction with the APGDT001 LIN Serial Analyzer to quickly create a working LIN network straight out of the box.

Overview


The Ambient Lighting Module Reference Design offers a compact solution to control a RGB (Red, Green, Blue) LED over a LIN network. A RGB LED module can be used for illumination, backlighting or indication in a vehicle.

Package Contents
The Ambient Lighting Module Reference Design offers a compact solution to control a RGB (Red, Green, Blue) LED over a LIN network. A RGB LED module can be used for illumination, backlighting or indication in a vehicle.