The CAN Bus Analyzer FD (CBA-FD) development tool is intended to be a simple-to-use, low-cost CAN Bus monitor which can be used to develop and debug a high-speed CAN network. The tool features a broad range of functions which allow it to be used across various market segments including automotive, marine, industrial and medical.
The CBA-FD is fully compliant with ISO 11898-2 (high-speed CAN with transmission rates of up to 1 Mbit/s), ISO 11898-2: 2016 and SAE J2962-2. The CBA-FD is also CAN Flexible Data-Rate (CAN FD) ready which means that the both of the CBA-FD on-board CAN transceivers, when prompted by the connnected microcontroller, can be dynamically switched between different data-rates and message packet sizes from that of the classical CAN protocol.
The CAN BUS Analyzer has the standard functionality expected in an industry tool such as trace, transmit, trace filter, log file capability, and group CAN message transmit. All of these features make it a very versatile tool, allowing fast and simple debugging in any high-speed CAN network.