We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AGLN-NANO-KIT

IGLOO nano Starter Kit


IGLOO AGLN250-VQG100 device

  • Low-cost AGLN250-VQG100 device
  • USB-to-UART connection for HyperTerminal on a PC
  • Clocks: A 20 MHz system clock is provided using a low-power, precision oscillator.
  • Eight LEDs and four switches provide simple inputs and outputs to the system.
  • All I/Os available for quick connection to external circuitry
  • Ability to switch VCORE from 1.2 V to 1.5 V
  • Full current measurement capability of independent I/O banks and VCC for accurate power analysis
  • Optional board power connector for an external supply, but none is needed when connected to a USB cable
  • Includes best-in-class FPGA tools from industry leaders
  • All components used on the board are low-power components, including LEDs (2 mA), resets ( µA range), and oscillator (2-3 mA).

Overview


IGLOO nano Starter Kit provides a simple board with IGLOO nano AGLN250 device in the VQG100 package, Libero ® System on Chip (SoC), and a low-cost programming stick (LCPS) for in-system programming. The IGLOO nano Starter Kit is fully RoHS-compliant and enables you to quickly evaluate  IGLOO family and prototype your design. The following key functions are supported:

  • Detailed current monitoring capabilities of the industry's lowest power FPGAs
  • Development with Microchip's Flash*Freeze technology
  • Easy experimentation with ISP, device serialization, and FlashLock on-chip system security
  • USB-to-UART interface for HyperTerminal on PC connected to board
  • On-board voltage regulation, enabling independent I/O bank voltages

Since IGLOO nano devices are footprint-compatible with ProASIC3 nano devices, this kit can also be used to prototype designs for ProASIC3 nano, as well as the low-power leader of IGLOO nano.

Package Contents
  • IGLOO nano evaluation board with AGLN250V2-VQG100
  • Low-cost programming stick
  • USB 2.0 high-speed cables
  • Quickstart Card

Documentation


Title
Document Id
FlashPro v9.1 User Guide Download e1df6543-285a-4367-b215-872a2c4c69c8
IGLOO nano Starter Kit User's Guide Download cda19485-e6cc-44d5-9205-417866dda772
IGLOO nano Starter Kit Quickstart Card Download 43cc8aa9-6123-4a4e-aa9b-e57958e184fc
EU Declaration of Conformity for IGLOO nano Starter Kit Download e178e180-f94d-4056-bedd-0b483fff8784
IGLOO nano Starter Kit Board Download 3afa880f-a4c9-4ba5-85c3-d7e9aac6f305
IGLOO Low-Power Flash FPGAs Brochure Download 2d8e1d11-8df5-4dd9-ba72-73d8e47b28e3
Libero SoC v11.6 User's Guide Download c773f6ea-931c-4950-86c1-0c4b7ad0e8d2
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6

Additional Resources


This Kit is RoHS Compliant!
Package Carrier: Box