The MIC2128 high current high power evaluation boards are intended to provide a reference design for customers to use the MIC2128 for higher output current and power capability.
The MIC2128 Evaluation Boards were also developed to help engineers reduce product design cycle time and have an optimum platform to evaluate the high current high power capability of the MIC2128. The boards provide up to 10A output current suitable for many different applications.
1 x ADM01006 (MIC2128 High Power Evaluation Board)