We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00931

ADM00931 INDUCTORLESS LIQUID LENS DRIVER DEV BRD


Supply voltage (VIN): 2.65 – 5.50V

No need for external inductors or diodes.

Capable of driving capacitive loads of up to 200pF.

Compatible with 40VRMS to 60VRMS lenses.

500nA max standby supply current.

20mA max operating supply current.

Output voltage 9.8 – 62.6VRMS, adjustable via I2C.

Load (lens) capacitance: 100-200pF

I2C reference voltage (VDD): 1.70 – 2.95V

I2C clock: 400kHz max.

I2C address (7-bit): 0100011b

 

Overview


The HV892DB1 liquid lens driver demoboard is controlled via an I2C interface, is capable of driving capacitive loads of up to 200pF, and is compatible with 40VRMS to 60VRMS lenses. A charge pump boost converter integrated on-chip provides the high voltage necessary for driving the lens. No external inductors or diodes are needed.
Package Contents
1x HV892DB1 Liquid Lens Driver Demoboard

Documentation


Title
Document Id
HV892DB1 Inductorless Liquid Lens Driver Dev Brd (ADM00931) - BOM Download 6d350e2b-2403-4ee9-8b00-08bcb9f5e342
HV892DB1 User Guide Download b1a0410b-9a11-4b6c-a2f6-acc6abf0c15c