Part Number: ADM00886

MIC23656 6A SYNCH BUCK REGULATOR EVAL BD


• Input Voltage range 2.4V to 5.5V
• Output Voltage: 0.6V - 1.28V, 5 mV resolution or 0.6V - 3.84V, 20 mV resolution, set by I2C
• 6A peak Output Current
• High Efficiency (up to 95%)
• I2C programmable parameters and monitoring
• PG, EN, SW and loop gain measurement test points
• Micro USB interface via MCP2221 USB-I2C bridge

Overview


The MIC23656 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23656 product. The board features the MIC23656 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. The onboard MCP2221 USB bridge and Micro-USB interface allows easy parameter configuration and monitoring directly from a PC. Test connectors allow probing, while the board can be loaded up to 6A.

Package Contents

1 x MIC23656 6A Synch Buck Regulator Eval Bd

Documentation


Title
Document Id
MIC23656 Evaluation Board User's Guide Download 9c32fb45-2fb2-4921-87ee-9f79a4d3c6b8
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) Gerbers Download 273e59c1-9d86-49e4-9f19-6a57d7df0eba
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) Schematic Download 09dc674a-a33d-4d29-95c0-3bf2da26bd4c
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) BOM Download a4568442-1d10-43ec-80b8-354ec8b1162d

Software


Title
Date
I2C Monitor (v6.0) Download 06 Nov 2019