1. Full feature evaluation of the MCP331X1D-XX A/D converters through Graphical User Interface (GUI) including:
a. Dynamic performance monitoring: SNR, SFDR, THD, and other FFT analyses
b. Static performance monitoring: INL, DNL, Offset Error, etc.
c. Voltage measurement using GUI.
2. Sample rates up to 1 Msps
The MCP331x1x-xx 1 Msps 16-bit SAR ADC Evaluation Board (ADM00873) is a part of the 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL). This Evaluation Board (ADM00873) provides the opportunity to evaluate the performance of the MCP331x1x-xx SAR ADC device family. With the MCP33131D-10 16-bit 1 Msps SAR A/D converter on-board, the user can evaluate various performances of the high precision A/D converter.
The MCP331x1x-xx 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL) consists of: (a) 1 Msps 16-bit SAR ADC Evaluation Board (ADM00873) with 9V Power Supply, (b) PIC32 Curiosity Demo Board (DM320104) for data capture, and (c) SAR ADC Utility PC GUI. Using the MATLAB based PC GUI, the user can analyze the performance of the on-board ADC. The PIC32 MCU firmware and SAR ADC Utility PC GUI are downloadable from the SAR ADC product page in Microchip website: https://www.microchip.com/en-us/product/mcp33131d-10
1x ADM00873 SAR ADC Evaluation board
1x 9V Power Supply
Title
|
|||
---|---|---|---|
MCP331x1 16/14/12-Bit1 Msps SAR ADC Evaluation Kit Users Guide | Download | ||
MCP331X1D-XX Evaluation Board (ADM00873) Schematics file | Download | ||
MCP331X1D-XX Evaluation Board (ADM00873) Gerber files | Download | ||
MCP331X1D-XX Evaluation Board (ADM00873) SAR ADC Utility User Manual | Download | ||
MCP331X1D-XX Evaluation Board (ADM00873) BOM | Download | ||
ADM00873-R1_PDF3D.PDF | Download | ||
ADM00873-R1 Design Files | Download |
Title
|
Date
|
||
---|---|---|---|
ADM00873 FW v3 CV1 Binary | Download | 12 Feb 2024 | |
ADM00873 FW v3 CV1 Source code | Download | 12 Feb 2024 | |
MCP331X1D-XX Evaluation Board (ADM00873) Hex file | Download | 25 May 2020 | |
MCP331X1D-XX Evaluation Board (ADM00873) Utility v1.2.2.0227 | Download | 26 Mar 2020 | |
ADC Evaluation GUI (v3.2.0) | Download | 26 Feb 2025 |