We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00867

MCP16411 LOW VOLTAGE BOOST CONVERTER

The MCP16411 Low IQ Boost with Programmable UVLO Evaluation Board has the following features:

• Input Voltage Range: 0.8V (after start-up) to 5.25V
• Typical 3.3V Output Voltage
• Output Current: 200 mA @ 3.3V VOUT with 1.5V VIN
• Enable state is selectable by using the ENABLE switch. When the EN pin is OFF, the MCP16411 will be in Output Discharge mode
• Automatic PFM/PWM Operation: - PFM for high efficiency at light loads
• Undervoltage Lockout (UVLO) is selectable by using the UVLO START-UP switch. The UVLO pin which is set to start-up at 0.85V (default value) and 1.1V (programmable value).
• Power Good indicator LED
• Low Battery Output indicator LED
• Internal Synchronous Rectifier
• Internal Compensation
• Inrush Current Limiting and Internal Soft Start
• Shutdown Current: 2.3 μA Typically
• Low Noise, Anti-Ringing Control
• Thermal Shutdown
• Package: - 10-lead MSOP

Overview


The MCP1641X is a compact, high-efficiency, fixed frequency, low-voltage, synchronous step-up DC-DC converter with battery monitoring features. It provides an easy-to-use power supply solution for applications over a wide range of inputs: single-cell, two-cell, alkaline/NiMH batteries or single-cell Li-Ion/Li-Polymer batteries can be used. With the 1A Typical Peak Input Current Limit, MCP1641X can provide over 200 mA output current in 3.3V applications with input over 1.5V

Documentation


Title
Document Id
MCP16411 Low IQ Boost with Programmable UVLO Evaluation Board User's Guide Download 9705fb30-729b-473d-b2e3-4fe30df9b239
ADM00867 BOM Download 3cae6505-623b-4119-99a7-1374de0730a9
ADM00867 Download 0cb1b6ef-d458-44c7-8cb1-e1b78a779f33
ADM00867 Download 1a385f9f-8086-47e3-b1ed-d19399fbfea0