* 2.7V to 5V input voltage range (LDO2 regulates down to 3.6V)
* 2MHz Dc/DC converter and two stand-alone LDOs
* 600mA DC/DC output current in PWM mode
* Low Power Mode available
* >90% efficiency
* 300mA each LDO output current
The MIC2800 Evaluation Board is used to demonstrate the capabilities of MIC2800 PMIC which can deliver 600mA from a DC/DC buck converter and 300mA from each of the two stand-alone LDOs. The board accepts an input voltage from 3.6V to 5.5V and will deliver an output voltage of 1.8V for the DC/DC converter, 1.25V and 3.3V from the LDOs.
1 x MIC2800 3 output PMIC Evaluation Board
Title
|
|||
---|---|---|---|
ADM00864 - MIC2800 3 output PMIC Evaluation Board - Schematic | Download | ||
ADM00864 - MIC2800 3 output PMIC Evaluation Board - Gerbers | Download | ||
ADM00864 - MIC2800 3 output PMIC Evaluation Board - BOM | Download | ||
MIC2800 Evaluation Board User Guide | Download | ||
MIC2800 Evaluation Board User Guide | Download |