We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00823

MIC22950 10A SYNCH BUCK REG EVAL BOARD


 

• Fully-integrated MOSFET switches

• 2.6V to 5.5V supply voltage

• Adjustable output voltage option down to 0.7V

• Output load current up to 10A

• Full sequencing and tracking capability

• Power-On Reset

• Efficiency >95% across a broad load range

• Operating frequency programmable: 400kHz to 2MHz

• Ultra-fast transient response

• 100% maximum duty cycle

• Micropower shutdown

• Thermal-shutdown and current-limit protection

Overview


MIC22950 Evaluation Board was developed to evaluate the capabilities of the MIC22950 high-efficiency 10A integrated switch, synchronous buck (step-down) regulator. The MIC22950 achieves over 95% efficiency while still switching at 2MHz over a broad load range.

The MIC22950 Evaluation Board features turret connectors for input and output power and test points for measuring various signals like Enable, Delay, Power-On Reset and RC.

Package Contents

The MIC22950 10A Synchronous Buck Regulator Evaluation Board kit includes:

-MIC22950 10A Synchronous Buck Regulator Evaluation Board

-Important Information Sheet

Documentation


Title
Document Id
MIC22950 Evaluation Board User's Guide Download 05e96ffe-ccf4-4e6d-9361-06f3c3d955d6
MIC22950 10A Synch Buck Reg Eval Board (ADM00823) BOM Download 4d249fed-34d0-48db-a19d-69a52541d157
MIC22950 10A Synch Buck Reg Eval Board (ADM00823) Schematic Download af7b3387-aa0d-4e14-855b-89a6a8966359
MIC22950 10A Synch Buck Reg Eval Board (ADM00823) Gerber Files Download 6181f8cf-5f54-486d-9295-1953e7d90132
MIC22950 - 10A Integrated Switch Synch Buck Reg with Freq Programmable to 2MHz Download 6964faa2-01ac-4ae9-8394-016f9be49518