We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00663

MCP19117 FLYBACK EVALUATION BOARD


  • 8K words Program Memory, 336 bytes RAM Memory
  • Vin range: 8V to 24V
  • Adjustable Iout current range: 1mA to 500mA
  • Vout range: 0V to 50V 
  • Programming and I2C communication headers
  • UART Communication
  • The factory programmed source code is available

Overview


The MCP19117-Flyback Standalone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19117 performance in a synchronous Flyback topology. It is configured to regulate load current, and is well suited to drive LED loads. Nearly all operational and control system parameters are programmable through the integrated PIC MCU core. The MCP19117 evaluation board comes preprogrammed with firmware designed to operate with the GUI interface. Microchip’s MPLABX IDE (Integrated Development Environment) can be used to develop and program user-defined firmware, thus customizing it to the specific application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming), I2C™ communication as well as UART Full/Half Duplex modes. Several test points have been designed into the PWB for easy access and development purposes. The MCP19117-Flyback Standalone Evaluation Board also demonstrates an optimized PCB (Printed Circuit Board) layout that minimizes parasitic inductance, while increasing efficiency and power density. Proper PCB layout is critical to achieve optimum MCP19117 operation as well as power train efficiency and noise minimization.

Package Contents
  • 1x MCP19117 Flyback Evaluation Board

Documentation


Title
Document Id
MCP19116/MCP19117 Data Sheet Download 3d6190b4-6b12-4c14-84fd-7373bb42c6b5
MCP19117 Flyback Stand-Alone Evaluation Board User’s Guide Download 2be459bc-4aba-4959-a48a-09381c6cac2b
MCP19117 Flyback Evaluation Board (ADM00663) Layouts Download c9982c36-e2ec-4e49-b0bb-4c29a9548f4b
MCP19117 Flyback Evaluation Board (ADM00663) BOM Download 7d2dd057-866c-4ba1-aea6-194e58a2a193
MCP19117 Flyback Evaluation Board (ADM00663) Gerbers Download d3389e73-7437-4275-b5f2-4d3aa063258d
MCP19117 Flyback Evaluation Board (ADM00663) Schematics Download ce721825-1bee-4aca-a92a-fdbd2f8a3fd0

Software


Title
Date
MCP19117 Flyback Evaluation Board (ADM00663) GUI Download 10 Mar 2016
MCP19117 Flyback Evaluation Board (ADM00663) Firmware Download 08 Mar 2016