Part Number: ADM00640

MCP6N16 EVALUATION BOARD


  • Fully populated evaluation board provides for a variety of configuration options
  • The evaluation board features the MCP6N16-100, which is optimized for Gains of 100V/V or higher
  • MCP6N16 can be operated on a single-supply (1.8V to 5.5V) 
  • Sensors can be connected in either a 2-, 4-, or 6-wire configuration
  • Potentiometer adjustable voltage reference allows for level-shifting the output of the MCP6N16 
  • Jumper-configurable gains of 101V/V and 301V/V
  • The DUT footprint is for the MSOP-8 package option
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This evaluation board is designed to provide an easy and flexible platform when evaluating the performance of the MCP6N16, a Zero-Drift instrumentation amplifier designed for low-voltage operation featuring rail-to-rail input and output performance. The evaluation board is populated with the MCP6N16-100, which is optimized for gains of 100V/V or higher. If one of the other gain option models is desired (e.g. MCP6N16-001 for gain of ≥1V/V, or the MCP6N16-010 for gain of ≥10V/V), exchanging the DUT and adjusting the gain setting resistors can easily be accomplished with standard soldering tools.
The fully assembled evaluation board includes differential input filtering, two jumper selectable gain settings and output filtering, in addition to an external voltage reference circuit to allow for an adjustable output common-mode level shifting.

Package Contents
  • Fully populated evaluation board (approx. 4.3” x 2.4”) featuring the Zero-Drift instrumentation amplifier MCP6N16-100

Documentation


Title
Document Id
MCP6N16 Evaluation Board User's Guide Download f52a54ed-128a-49fb-8adf-e25390758c15
MCP6N16 Evaluation Board (ADM00640) Design Files Download aa4b4529-e527-47cb-a4b9-3a9c950c608d
MCP6N16 Evaluation Board (ADM00640) Layouts Download 43e96544-45b2-4257-aa26-fd0356846f27
MCP6N16 Evaluation Board (ADM00640) Gerbers Download ab01a66d-f2e6-4f28-96d3-3f912a213f55
MCP6N16 Evaluation Board (ADM00640) BOM Download 0366cbd5-8077-48c5-9cc4-36858519589d
MCP6N16 Evaluation Board (ADM00640) Schematics Download 3d28f9bf-96f2-41a2-8987-77c977e3cf9c
MCP6N16 Evaluation Board (ADM00640) 3D PDF Download 30318780-5155-40bb-b453-8857f14a9ff5
MCP6N16 Zero-Drift Instrumentation Amplifier Data Sheet Download 75765a86-0371-4794-9985-74468dd808b3