We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00639

UCS2112 DUAL USB PORT POWER EVALUATION BOARD


  • The Graphical User Interface running on the PC allows advanced configuration and monitoring of the UCS2112 registers (current measurement and accumulated charge indication, current limit configuration, status indication)
  • LED indicators for supply voltage detection, fault indication and attach detection on each port.
  • When an upstream host is connected, the USB84604 hub allows battery charging with data communication according to the Battery Charging BC1.2 Standard Downstream Port (SDP, up to 0.5A) or Charging Downstream Port (CDP, up to 1.5A) specifications. When the upstream host is not connected, the USB84604 hub allows battery charging only (the downstream ports are configured as Dedicated Charging Ports).
  • High efficiency 12V to 5V DC-DC converter built around MCP19118.

Overview


The UCS2112 Dual USB Port Power Evaluation Board demonstrates the features of two USB ports, capable of data transfer and charging up to 6A. Charging limits, accumulated current, alerts and attachment status can all be configured, exercised and/or observed on a graphical user interface.
Package Contents
  • UCS2112 Dual USB Port Power Evaluation Board (ADM00639)
  • 12V AC-DC Wall Adapter
  • USB-A to USB Mini-B Cable

Documentation


Title
Document Id
UCS2112 Evaluation Board User's Guide Download 61ad1dc8-5551-4c75-8a00-6a926cdec0ef
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Layouts Download dda78d8e-a355-4ba4-a75b-9bd052ad56c0
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) BOM Download bc44e7e7-20f7-4fb5-9032-2e6865c3c970
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Gerbers Download cccfb5aa-2cea-4f1a-95d8-c59b4a1a5b70
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Schematics Download abda41b8-0a8d-4559-8713-8083e9da666d

Software


Title
Date
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Software Download 14 Sep 2015