We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00592

PAC1921 HIGH SIDE POWER AND CURRENT MONITOR EVALUATION BOARD (ADM00592)


The evaluation system is comprised of the ADM00592 and a LabView based application which allows the user the following:

• View and change register values
• Save of settings of all registers allowing for quick configuration at a later time
• Graphing of any register

The hardware platform provides the following features to the user:

• Headers for connecting a Sense Resistor
• USB-to-SMBus bridge for communications
• Capability to connect directly to an external SMBus master

Overview


The PAC1921 is a dedicated power monitoring device with a configurable analog output. This device is unique in that all power related information is available on the 2-wire/I2C© compatible interface and power, current, or voltage is available on the analog output.

The PAC1921 High-Side Current/Power Sensor Evaluation Board package provides users with the means to exercise device functionality while connected either to target systems (Sys Mode) or while utilizing onboard sources (Demo Mode).

Package Contents

This PAC1921 High-Side Current/Power Sensor Evaluation Board kit includes:

• PAC1921 High-Side Current/Power Sensor Evaluation Board (ADM00592)
• Supplied USB mini connector cable
• Important Information Sheet

System Requirements

To use the PAC1921 High-Side Current/Power Sensor Evaluation Board, the following are required:

• A PC running the Microsoft® Windows® operating system
• A display resolution of 800x600 or larger, for viewing several windowssimultaneously
• An available USB port

Documentation


Title
Document Id
PAC1921 High-Side Current/Power Sensor Evaluation Board User's Guide Download a80bec91-a123-4c9a-b7ee-263fbc12c3af
ADM00592 BOM Download 1f3f2cb7-9d47-4f40-a89d-a8efeecb1b42
ADM00592 Gerbers Download 02e99961-e3ef-4323-87ef-a522f29b8d73
ADM00592 Design Files Download 80cf5e97-43a9-4d07-8f55-a7418c7a6270
ADM00592 3D PDF Download 4c7a3e29-e99e-4ade-aa0b-c475444fa723

Software


Title
Date
PAC1921 High Side Current Sense and Power Monitor (ADM00592) GUI Software Download 29 Apr 2015