We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00425

MCP3910 ADC EVALUATION BOARD FOR 16-BIT MCU


  • Four MCP3910 devices for complete 3-phase isolated and neutral system evaluation.
  • Selectable Phase A, B, C, or N (neutral) MCP3910 dual channel output display, using serial communication to the PC Software Interface.
  • Simultaneous 55 ksps at 95 dB SINAD performance on any MCP3910 channel.
  • Single-phase MCP3910 performance analysis through graphical PC tools showing Noise Histogram, Frequency Domain (FFT), Time domain scope plot, and statistical numerical analysis.
  • Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of MCP3910 devices. Includes separate power supplies and power planes on a 4-layer board.
  • PICtail® Plus connectors for Explorer 16 daughter board compatibility.

Overview


The MCP3910 ADC Evaluation Board for 16-Bit MCUs provides the opportunity to evaluate the performance of the MCP3910 dual-channel ADCs in a multiple device, isolated system. It comes with four MCP3910s, three of which are isolated and operate in 2-wire Serial Interface Mode. It also provides a development platform for 16-bit PIC® microcontroller-based applications, using existing 100-pin PIM systems, compatible with the Explorer 16 and other high pin count PIC device demo boards. The system comes with programmed PIC24FJ256GA110 PIM modules that communicate with the PC software for viewing data samples sent from the board.

The MCP3910 ADC Evaluation Board for 16-Bit MCUs uses the Hi-Resolution ADC Utility (formerly the Energy Management Utility) software for evaluation of the MCP3910 via USB connection to the board.

Package Contents
  • 1x MCP3910 Evaluation Board (ADM00425)
  • 1x PIC24FJ128GA110 PIM
  • 1x Mini-USB cable

Documentation


Title
Document Id
MCP3910 Evaluation Board (ADM00425) Gerbers Download 2dacdc71-36f9-490a-8b13-d07540c35cea
MCP3910 Evaluation Board (ADM00425) Schematics Download a397a273-62a1-4d6f-bee6-e3ccb422d7aa
MCP3910 Evaluation Board (ADM00425) BOM Download 8f8873f0-4826-4942-b2ac-495bdd09955a
MCP3910 ADC for 16-Bit MCUs User's Guide Download fa7cca65-8420-4d7b-acaf-c05b3d74cde2
MCP3910 Evaluation Board (ADM00425) Design Files Download af4d0463-a4ab-46fe-8254-86ccf3830097
MCP3910 Evaluation Board (ADM00425) 3D PDF Download 91d42b3e-f389-4d2d-bc27-a0f009521060

Software


Title
Date
Energy Management Utility (v1.4.5) Download 25 Jan 2022
Hi-Resolution ADC Utility (v1.7.1) Download 13 Aug 2024
MCP3910 Evaluation Board (ADM00425) Firmware Download 04 Jun 2014