We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00421

MCP2210 EVALUATION KIT


MCP2210 Breakout Board:

  • Small plug-in board with DIP form factor (2, 10-pin headers spaced at 600mil)
  • Mini-USB connector
  • Access to the SPI bus and all the GP signals
  • PICkit Serial Analyzer compatible header
  • 3.3 or 5V jumper selectable VDD
  • Able to supply up to 500mA to the rest of the system

    MCP2210 SPI slave Motherboard:
  • Socket for insertion of the MCP2210 Breakout Board
  • Easily accessible test points for the SPI bus and GP signals
  • PICkit Serial Analyzer header to access the MCP23S08
  • Potentiometer allows altering of voltage on the channel 1 ADC input
  •  

    Overview


    The MCP2210 Evaluation Kit is a development and evaluation platform for the MCP2210 device. The MCP2210 Motherboard is designed to work together with the MCP2210 Breakout Board. The motherboard provides the test points needed for measurements and it also contains the following SPI slave chips:
    • MCP23S08 – 8 bit I/O expander
    • MCP3204 – 4 channel, 12-bit ADC
    • 25LC02 – 2kbit EEPROM
    • TC77 – Temperature sensor
    All the mentioned chips are SPI slaves controlled by the MCP2210. The MCP2210 Eval Board Demo software can be used to demonstrate the MCP2210 as a USB-to-SPI (Master) device and allow I/O control. In addition, the MCP2210 Utility software allows custom device configuration. A DLL package is also available in order to allow development of custom software using the MCP2210.

    Package Contents

    1x MCP2210 Breakout Board (ADM00419)
    1x MCP2210 SPI slave Motherboard (ADM00420)
    1x Mini-USB Cable

    Documentation


    Title
    Document Id
    MCP2210 Evaluation Kit User's Guide Download d2d550ea-4f13-40aa-badc-b39251a0b26e
    MCP2210 Evaluation Kit (ADM00421) Schematics Download 9c5b41e0-2568-4ae1-8959-ecdde1898198
    MCP2210 Evaluation Kit (ADM00421) BOM Download c8708290-5b1e-43ec-a21b-8a9c4b67380c
    MCP2210 Evaluation Kit (ADM00421) Gerbers Download df85e763-8b08-4f7a-b76e-a9bb6c2581cb
    MCP2210 USB-to-SPI Protocol Converter with GPIO (Master Mode) Download ffd420df-fe20-4f1f-bbe5-a480da66a285
    MCP2210 - USB to SPI Protocol Converter with GPIO (Host Mode) Download e3fd840d-f65f-4707-a45e-b97044a45b29

    Software


    Title
    Date
    MCP2210 Utility v1.2.3 Download 19 Dec 2017
    MCP2210 DLL (v2.1) Download 17 May 2016
    MCP2210 DLL Download 21 Apr 2015
    MCP2210 Command Line Interface (v1.0.0) Download 26 Mar 2015
    MCP2210 Terminal Android App Download 17 Feb 2015
    MCP2210 Evaluation Kit Demo v1.2 Download 02 Jul 2012
    MCP2210 SPI Terminal v1.0 Download 30 Jan 2012