We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00333

PIC18F87J72 EVALUATION BOARD


● Robust hardware design for low noise evaluation of the high performance A/D Converters (ADC)
● Seven-Segment LCD Display
● Real Time Clock and Calendar function
● Capacitive Touch keys
● PICtail™ connectors for PIC18 daughter boards
● Easy configuration of the Dual-Channel Delta-Sigma ADC
   ● ADC bit width of 16- or 24-bit
   ● Internal PGA gain of 1, 2, 4, 8, 16, or 32
   ● Over Sampling Ratio (OSR) of 32, 64, 128, or 256
● Graphical PC tools for system and ADC performance analysis
   ● Noise histogram 
   ● Frequency domain (FFT)
   ● Time domain scope plot
   ● Statistical numerical analysis

Overview


The PIC18F87J72 Evaluation Board provides a platform for developing and evaluating applications which are based on the PIC18F87J72 device. These applications can range from accurate measurement of low signals like an output signal of a load cell to processing of information for metering and other metrology applications like Energy meter, Flowmeter, Heatmeter and so on. The device is capable of interfacing to a large variety of voltage and current sensors, including shunts, Current Transformers (CT), Rogowski coils and Hall Effect sensors.

Devices Supported: PIC18F87J72

Documentation


Title
Document Id
PIC18F87J72 Evaluation Board (ADM00333) BOM Download 91876788-32fe-4a94-89a1-c32f9511e94e
PIC18F87J72 Evaluation Board User's Guide Download 5a8d54c9-8557-4e51-a428-fd7c86e4aebf
PIC18F87J72 Evaluation Board (ADM00333) Schematics Download 7bd72cbd-d453-4c4c-954a-b65a1de1496d
ADM00333 Gerbers Download 21e27fc2-96b6-4254-8859-acae1ffcb768

Software


Title
Date
PIC18F87J72 Evaluation Board (ADM00333) Firmware Download 04 Jan 2012
PIC18F87J72 Evaluation Board (ADM00333) GUI Software Download 05 May 2011