We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00276

MCP2200 ISOLATED USB TO UART DEMO BOARD


  • Dedicated Tx LED (green) and Rx LED (red) to indicate the USB to UART traffic
  • Isolated power LED (green) that indicates the presence of power on the isolated side
  • Mini-USB connector
  • 6-pin PICkit™ Serial header with the UART (Tx and Rx) signals and power signals (VDD and GND)
  • Isolated transceiver powered externally from the isolated side with 3V to 5.5V that can be used as a voltage level translator

Overview


The MCP2200 USB to UART with Isolation Demo Board is a USB to UART development and evaluation board for the MCP2200 device. This board is powered from the host’s USB port. Two of the MCP2200 GPIO pins (GP6 and GP7) are connected to LEDs used to indicate the USB to UART traffic when the associated pins are configured as TxLED and RxLED pins, respectively. The isolated side is powered
externally with 3V to 5.5V. The board offers 3.75 kV AC of electrical isolation for power and UART signals.

Microchip Technology Inc. provides a software package to be used with this board that can be downloaded from Microchip’s web site. This PC software is used to evaluate/demonstrate the MCP2200 as a Virtual Com Port (VCP) device. This software also allows custom device configurations.

A DLL is included to allow the development of the custom configurations and software applications to control the GPIOs, that can be downloaded from the product/board web page.

Package Contents
  • 1x MCP2200 USB to UART with Isolation Demo Board (ADM00276)
  • 1x Mini-USB Cable
  • 1x ABS Protective Case

Documentation


Title
Document Id
MCP2200 Data Sheet Download 618fdcdd-f145-48ab-9534-e6df651c44b6
MCP2200 Isolated USB to UART Demo Board (ADM00276) BOM Download e5056c22-c0b1-4534-afb2-b0ce7fc9f90b
MCP2200 Isolated USB to UART Demo Board (ADM00276) Gerbers Download 9fb78997-836f-431c-aa7e-85bda297ca69
MCP2200 Isolated USB to UART Demo Board (ADM00276) Layouts Download 776f19d8-7a69-4240-bfd8-3d9d003ba48e
MCP2200 Isolated USB to UART Demo Board (ADM00276) Schematics Download 1dcbfe28-6e48-4733-a4ea-69c00ecf5618
MCP2200 USB to UART with Isolation Demo Board User's Guide Download b3db219b-01c6-4a5a-8753-cb450e236934

Software


Title
Date
MCP2200 User DLL 2014-10-10 Download 10 Oct 2014
MCP2200/MCP2221 Linux Driver Information Download 24 Jul 2014
MCP2200/MCP2221 Mac Driver Information Download 24 Jul 2014
MCP2200 Configuration Utility v1.3.1 Download 22 Feb 2013
MCP2200 Production Utility v1.1 Download 07 Aug 2012
MCP2200/MCP2221 Windows Driver and Installer Download 08 Mar 2021