Part Number: AC327755

AC327755 - PIC32 AUDIO CODEC DAUGHTER CARD - AK7755


The PIC32 Audio Codec Daughter Board features include:
• AKM AK7755 codec
• MCP1801 power regulator
• On-board MEMs microphone
• 3.5 mm inputs and outputs:
   - Line in
   - External Mic in
   - Headphone out
• 24-bit I2S audio
• Up to 96 KHz audio sample rates
• Integrated DSP with code for echo cancellation and other features
• Suitable for audio and voice, and utilized in Bluetooth applications
• X32 connection interface

Overview


The PIC32 Audio Codec Daughter Board, AK7755 (AC327755), is a high-performance stereo codec board for selected PIC32 hardware development platforms.

This board features the AKM AK7755 (AC327755) stereo codec with built-in user-programmable DSP, which includes built-in microphone and headphone amplifiers.

This board is suitable for adding audio input and output capabilities to the PIC32 Bluetooth Starter Kit (DM320018) and the PIC32 Bluetooth Audio Development Kit (DV320032).

 

 

Documentation


Title
Document Id
PIC32 Audio Codec Daughter Board - AK7755 Information Download e4d19593-168b-4261-885b-7ebb9990e010