We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC243008

AC243008 - SERIAL SUPERFLASH® KIT 2


• 3-pin header provides easy access for the external power supply and power
measurement capability
• Plugs into the mikroBUS connector of the Explorer 16/32 Development Board
• Plugs into the PICtail Plus connector of the Explorer 16 Development Board
• Follows published recommended usage, including decoupling capacitors

Overview


The Serial SuperFlash® Kit 2 allows evaluation of Microchip's Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash Kit 2 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector located on the Explorer 16 Development Board (DM240001).

Package Contents


The box contains 3 Serial Flash Daughter Boards. Each board has a Serial Flash device soldered on it.
Board Number (02-10609-1) has SST25VF020B with J3 Jumper Setting between Pin 2 and Pin 3.
Board Number (02-10609-2) has SST25PF040C with J3 Jumper Setting between Pin 2 and Pin 3.
Board Number (02-10609-3) has SST25WF080B with J3 Jumper Setting between Pin 1 and Pin 2.

System Requirements

Required Development Tools

Explorer 16/32 Development Board (DM240001-2)
PIC24FJ128GA010 Processor Installation Module (PIM) MA240011
MPLAB® X Integrated Development Environment (IDE)
9V Power Supply AC002014

Documentation


Title
Document Id
SST25VF020B Software Driver Download 817aa0b4-b34b-47ff-b0ac-e550d607bc40

Software


Title
Date
SST25PF040C Software Driver Download 10 Apr 2019
SST25WF080B Software Driver Download 08 Nov 2017
Serial SuperFlash Kit 2 Infosheet Download 23 Oct 2017