We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC243006-1

PARALLEL SUPERFLASH® KIT 1


  • 16-pin header provides easy access to Parallel Flash data pins for probing and evaluation.
  • 32-pin right angled header provides easy access to Parallel Flash address and control pins for probing and evaluation.
  • 2-pin header/jumper provides flexibility to use either on board power or use external power supply and provides power measurement capability.
  • Plugs into PICtail Plus connector of Explorer 16 Development Board.
  • Follows the published recommended usage including -decoupling capacitor

Overview


The Parallel Flash PICtailTM Plus Daughter Board is an evaluation board designed to interface with PICtailTM Plus connector found on the Explorer 16 Development Board. The Parallel SuperFlash® Kit 1 contains two Parallel Flash PICtailTM Plus Daughter Boards.

Documentation


Title
Document Id
SST38VF6401 Software Drivers and Example Codes Download 9780452e-d5a8-4bc4-8184-e716b9969384
SST39VF1601C Software Drivers and Example Codes Download 9e06713f-95a5-4783-9318-30ff25de5423
Parallel Flash PICtail® Plus Schematic Download fd439759-8727-4eae-9e91-7f3064a35a3f
Parallel Superflash® Kit 1 Infosheet DS-52067 A Download 5c7cca67-b9e7-4a70-9b36-3a70ac5a7afb

Additional Resources


Getting Started

The Parallel Flash PICtailTM Plus Daughter Board allows you to get started right out of the box. By using the Daughter Board and the Explorer16 Development Board, code can be developed quickly on known good hardware. Example code is available for download from SuperFlash® Kits page.