We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164395

AC164395 - PM3 UNIVERSAL SOCKET MODULE 20UQFN(3X3X0.5)MM 20UQFN(4X4X0.5)MM


 20uQFN package, (3x3x0.5)mm or (4x4x0.5)mm body size

Overview


 This PM3 Socket Module supports the programming of Microchip PIC16F MCUs of 20uQFN package, (3x3x0.5)mm or (4x4x0.5)mm body size using the MPLAB PM3 Programmer (DV007004). Please always refer to the Device Tool Selector to verify the programmer and correct socket module.