MRF24WN0MA WI-FI PICTAIL/PICTAIL PLUS DAUGHTER BOARD | Microchip Technology

Part Number: AC164153

MRF24WN0MA WI-FI PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Supports low-power, 802.11b/g/n to 5mbps data-rate
  • Wi-Fi FCC (USA), IC (Canada), ETSI (Europe) Certified
  • Integrated PCB Antenna with Simple four-wire SPI interface to PIC® microcontroller
  • WEP, WPA-PSK, WPA2-PSK Security
  • SoftAP, WPS, and Wi-Fi Direct Client functionality

Overview


The MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WN0MA module. This product is compatible with the Explorer 16 Development Board (DM240001) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).

The TCP/IP stack and demo applications can be downloaded from www.microchip.com/harmony

Package Contents
  • MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board
  • Information Sheet

Documentation