We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164145

UTILITY BAND BPSK 6 KBPS POWER LINE SOFT MODEM PICTAIL PLUS DAUGHTER BOARD


  • Operates on 5V and 9V power supply
  • Modulation and demodulation in software
  • Variable transmit power level setting
  • Compatible with 220V/50 Hz and 110V/60 Hz power-lines, or any AC line ranging from 0-220VAC at 50 or 60Hz

Overview


This product is no longer available for sale.
The Power-Line Modem (PLM) PICtail™ Plus Daughter Board provides communication over power-lines using a Binary Phase Shift Keying (BPSK) modulation scheme. These boards interface to the popular Explorer 16 Development Board and operate in the CENELEC A utility frequency band at a carrier frequency of 72 kHz. The software modem runs on the dsPIC33F Digital Signal Controller (DSC) and utilizes an Analog Front End (AFE) to interface to the AC power mains.

Each of the communication nodes utilizes a high voltage (HV) adapter cable that connects Utility-Band BPSK-Based 6 Kbps Power-Line Soft-Modem to the AC mains. The HV adapter cable incorporates the circuitry required to provide the noise-filtering and isolation from the power-line.

Package Contents

The Power-Line Modem (PLM) PICtail™ Plus Daughter Board provides communication over power-lines using a Binary Phase Shift Keying (BPSK) modulation scheme. These boards interface to the popular Explorer 16 Development Board and operate in the CENELEC A utility frequency band at a carrier frequency of 72 kHz. The software modem runs on the dsPIC33F Digital Signal Controller (DSC) and utilizes an Analog Front End (AFE) to interface to the AC power mains.

Each of the communication nodes utilizes a high voltage (HV) adapter cable that connects Utility-Band BPSK-Based 6 Kbps Power-Line Soft-Modem to the AC mains. The HV adapter cable incorporates the circuitry required to provide the noise-filtering and isolation from the power-line.

System Requirements

Required Development tools:

Documentation


Title
Document Id
Utility-band BPSK 6.0 kbps PLM PICtail Plus Daughter Board Information Sheet Download f250bcbf-d37b-4f45-ad87-c5702e36461e
Utility-band BPSK 6.0 kbps PLM PICtail Plus Daughter Board User's Guide Download cb894ed5-96ef-4223-942f-235ac77025aa

Software


Title
Date
Utility-band BPSK-based 6kbps Powerline Softmodem PICtail Plus Template Download 11 Aug 2011
Utility-band BPSK-based 6kbps Powerline Softmodem PICtail Plus Talk Demo Download 11 Aug 2011
Utility-band BPSK-based 6kbps Powerline Softmodem PICtail Plus Stream Demo Download 11 Aug 2011
Utility-band BPSK-based 6kbps Powerline Softmodem PICtail Plus Sensor Demo Download 11 Aug 2011
Utility-band BPSK-based 6kbps Powerline Softmodem PICtail Plus Pipe Demo Download 11 Aug 2011
Utility-band BPSK-based 6kbps Powerline Softmodem PICtail Plus Ping Pong Demo Download 11 Aug 2011

Additional Resources


Getting Started

To get started, two Explorer 16 boards with dsPIC33FJ256GP710A devices and two 9V power supplies are required for point to point communication. The Power-Line Modem (PLM) PICtail Plus Daughter Boards allow insertion into the Explorer 16 development boards in only one orientation. The demonstration software provides all of the source code required to implement power-line communication. In addition, there are also five different demos with example source code. Two Utility-Band BPSK-based 6 Kbps Power-Line Soft-Modems are included in this kit. Explorer 16 boards can be purchased separately.