We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164132

FAST 100MBPS ETHERNET PICTAIL PLUS DAUGHTER BOARD


  • ENC624J600 10/100 Base-T Ethernet
  • IEEE 802.3 Compliant
  • 10/100BASE-T Ethernet
  • RJ-45 Female Ethernet Connector
  • PICtailTM Plus and PICtailTM compatible
  • SPI and Parallel interfaces
  • Plug in compatible with the Explorer 16 Development Board (DM240001), PIC18 Explorer Board (DM183032), PIC32 Starter Kit (DM320001) and PICDEM.netTM 2 Development Board (DM163024)

Overview


The Fast 100Mbps Ethernet PICtailTM Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet applications with Microchip’s Standalone Ethernet Controllers. The board is designed for development flexibility, and has a form factor for use with 8/16/32 bit development boards. The development board is populated with Microchip’s 64-Pin ENC624J600 Ethernet controller which interfaces to the RJ-45 Ethernet connector with integrated magnetic. When used in conjunction with the Microchip TCP/IP stack (free download below) the Fast 100Mbps Ethernet PICtailTM Plus daughter board allows a developer to connect any Microchip MCU product to the Internet.

Documentation


Title
Document Id
ENC624J600 Quick Start Guide Download af3fa530-07c4-44a3-bedb-a95929710272
Fast 100 Mbps Ethernet PICtail Plus Daughter Board User Guide Download d9ee276c-443a-42d2-8993-fbbb3c4d82e7
Fast 100Mbps Ethernet PICtail Plus Schematic Download fcfc21ad-c8b0-4666-b652-7dc996250bcc
Fast 100Mbps Ethernet PICtail Plus BOM Download f67819a2-3cf4-4d87-a19f-cccc6b40add4

Silicon Products

Product
Title
Product
Title
ENC624J600 10/100 Base-T/TX Ethernet Controller with SPI Interface ENC624J600 10/100 Base-T/TX Ethernet Controller with SPI Interface