We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164130-2

CAN/LIN PICTAIL (PLUS) DAUGHTER BOARD


  • Connector to Explorer 16 Development Board and PIC18 Explorer Board
  • Two CAN communication channels interfacing to ECAN module
  • Two LIN communication channels interfacing to UART module

Overview


The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces. The PICtail Plus interface is used for connection to Explorer 16 Development Board for 16-bit and 32-bit MCUs. The PICtail interface is used for connection to the PIC18 Explorer for PIC18 8-bit microcontrollers.

An older version of this board that only supports connection to the Explorer 16 Development Board is still available. The ECAN/LIN PICtail™ Plus Daughter Board (AC164130) can only be used with the Explorer 16 Development Board for PIC24 16-bit microcontrollers and dsPIC33F Digital Signal Controllers.

Documentation


Title
Document Id
PIC32 CAN to Ethernet Bridge Demo Download 7e01df75-99e9-43b5-9617-0881831a5c2a
CAN/LIN/J2602 PICtail (Plus) Daughter Board User's Guide Download 01576186-6d0f-4ecb-acc9-c98f038b86e9
CE229 - ECAN Remote Transmission Request Download 0583385b-7e72-43d7-84be-96e539682462
CE228 - ECAN FIFO Receive Example Download 72d7a7ba-4af3-4947-80d1-22928bce8985
CE129 - ECAN Remote Transmission Request Download 6778663a-f2ef-434e-80e4-94b57e48eeac
CE127 - Crosswire Communication between ECAN 1 and ECAN 2 modules Download 8020445d-455b-4452-972b-c86921d25b4c
CE227 - Crosswire Communication between ECAN 1 and ECAN 2 modules Download 04028804-12a8-4f4c-90e7-88798f3da608
CE128 - ECAN FIFO Receive Example Download 44bbb829-c455-4ec3-a84f-0355a70fae0a