We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC102016

8 CONDUCTOR MODULAR CABLE 6” (FOR MPLAB ICD 4)


6" cable for MPLAB ICD 4

Overview


The 8 Conductor Modular Cable 6” is an additional cable for the MPLAB ICD 4 In-Circuit Debugger. It can be used with the USB mini-B cable that comes with the debugger.

Learn more about the MPLAB ICD 4 In-Circuit Debugger.