We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC002014

AC002014 - 9V WALL MOUNT POWER SUPPLY


Overview


This product is a 9V, 110-220V universal power supply with adaptable plugs suitable for electrical outlets in most countries in North America, Europe, and Asia. The maximum output current is 1.3A. The output jack is 5mm and center-positive. This power supply can be used with the MPLAB ICD 2, Explorer 16 (DM240001), PICSTART Plus (DV003001), the PRO MATE II (DV007003), and many of our other demo boards. It replaces our standard 9V power supply (AC162039).

Silicon Products

Product
Title
Product
Title
SY84402L EOL SY84402L EOL
C1250 C1250
ATM90E32AS ATM90E32AS