Blank PCB supporting four SOT-23-3 pin outs/device foot prints
Layout allows installation of surface mount:
Power supply filtering capacitor
Device output filtering capacitor
Device output Pull-up resistor
Device output Pull-down (load) resistor
Device output in-line resistance (for interfacing to external circuits)
Layout provides for through hole or surface mount connection posts (VDD, VSS, and VOUT)
White silk-screen area on board allows the user to capture details of the implemented circuit
https://www.microchipdirect.com
No Products Found
Overview
The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to test multiple devices.
Package Contents
The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to test multiple devices.
To view this video, please click manage cookies below and accept functional cookies.