Part Number: VSC8574EV

VSC8574 Evaluation Board


Overview


The VSC8574 evaluation board provides the user a way to evaluate the VSC8574 device in multiple configurations. Four RJ-45 connectors are provided for copper media interfaces. The four SFP cages allow for evaluation of the fiber media interconnects. The MAC interface is provided via SMA connectors or alternatively through SFP ports.

For access to all of the features of the device, an external microcontroller is used to configure the onboard clock chip via a two wire serial bus and the VSC8574 via the MDIO bus. The graphical user interface (GUI) enables the user to access the registers.

The evaluation board uses a Zarlink device to synthesize a 125MHz reference clock signal from a 20MHz crystal which serves as the REFCLK input. 

Documentation


Title
Document Id
VSC8574 Evaluation Board User Guide Download 772682c7-5589-40db-b238-c18b6ef19218
VSC8574EV Evaluation Board Schematic Download 2544dfc8-09a1-4fa2-ac6d-7108aae5b5da
VSC8572EV BOM Download 0f86996d-c297-4a04-b175-14d7ebe9be7d

Silicon Products

Product
Title
Product
Title
VSC8574 4 Port GbE Cu/Fiber PHY with (Q)SGMII and IEEE VSC8574 4 Port GbE Cu/Fiber PHY with (Q)SGMII and IEEE
VSC8504 4 Port GbE Cu/Fiber PHY with (Q)SGMII VSC8504 4 Port GbE Cu/Fiber PHY with (Q)SGMII