Part Number: VIDEO-DC-MIPITX

MIPI Transmit FMC Card


Key Features 

  • Transit 2.5Gbps/lane for 4K60 resolutions
  • 1x Vita 57.1 standard HPC FMC connector
  • One-byte and two-byte output modes

Overview


Microchip offers an FPGA-based MIPI CSI-2 transmit reference solution with PolarFire and PolarFire SoC FPGAs. It is transceiver-enabled, which upgrades our GPIO-based IP solution to support data rates of up to 2.5Gbps/lane and facilitate 4K video data. 

MIPI Transit Solution Block Diagram

 

The PolarFire® Video and Imaging Kit must be used to work with MIPI Transmit FMC Card.
To run MIPI Transmit FMC Card with PolarFire SoC Video Kit, please reach out to us here.

AN5494 demonstrates how to generate and display MIPI CSI-2 video  for the below configurations

  • Two-lane design at 800Mbps/lane for transmitting full HD  video at 30 fps on a Raspberry Pi
  • Four-lane reference design at 2.5Gbps/lane for transmitting 4K video at 120 fps

MIPI Transit FMC Demo Setup

Package Contents
  • MIPI Transit FMC Daughter Board 
  • Flexible Printed Circuit (FPC) Cable, 200 mm: 22 to 15 Pin
  • Quickstart Card

Documentation


Title
Document Id
MIPITx FMC Daughter Card Schematics Download 2e796276-0ec4-4aa0-8161-e65ab2972dcd
Video-DC-MIPITx_Board Design Files Download 2727f38a-468c-4323-8da8-b42d8f511b6c
Video-DC-MipiTx_Statement of Volatility Download 17df3f22-d172-4662-8e26-94a6bbeb24eb
Video-DC-MIPITx_Quickstart Guide PDF | HTML 102c0ea9-3f80-4fc4-adb3-976ccf842e86

Application Notes


Title
Date
Document Category
MIPI CSI-2 Transmitter Application Note 09 Jan 2025 Link Application Notes

Additional Resources


Licensing

Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The PolarFire kit is now supported by a free Libero silver license.

Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.